text.skipToContent text.skipToNavigation

Flexcor® Support Grips Heavy Duty, Single Eye, Cable Diameter 1.50 - 1.99 in.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

FSHL150U: Heavy-Duty, Split Lace, Single Eye, Cable Diameter 1.50 - 1.99 inches, Bale Length 10-in, Mesh Length 35-in, Break Strength 4720 lbs.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Heavy-duty support grips feature a double weave mesh and are available in a variety of eye styles and cable ranges for supporting electrical and fiber optic cable, metal rods, and tubing.
  • Support grips are woven of corrosion-resistant tinned-stainless steel wire.
  • Most Flexcor products have UL and/or CSA approvals. Please contact factory for approval information.
  • Bale Length: 10: Mesh Length: 35

Specifications

General Info
Type Support Grip
Application Sector Industrial
Product Line Pass & Seymour
Country Of Origin Mexico
Construction Various Types of Pulling, Support and Strain Relief Grips
Standard UL/CSA Approval (consult factory)
UPC Number 785007984866
Dimensions
Cable Diameter Range 1.50-1.74 in
Mesh Length 17 in
Technical Information
Approximate Break Strength 4490 lb
Eye Style Single
Capacity Various Cable Diameter Ranges
Indoor/Outdoor Both
Maximum Cable Range 1.5 in
Minimum Cable Range 1.99 in
Mounting Consult the Factory for Mounting Recommendations

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;