
Discontinued - Stainless Steel Support Grips Standard Duty, Split Rod
FR200USS
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by FR200U
Stainless Steel, Standard duty, Split rod, Single eye. Cable diameter - 2.000-2.490\'\', Bale length - 16\'\', Mesh length - 22\'\', Break strength - 3,760 lbs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Split rod support grips are designed for loads up to 600 lbs.
- Vertical runs of no more than 100 ft.
- They are available in a variety of eye styles and cable ranges for supporting electrical and fiber optic cable, metal rods, and tubing.
- Split rod support grips are used when the end of the cable cannot be easily accessed and the installation is temporary.
- Support grips are woven of corrosion-resistant stainless steel wire.
- Most Flexcor products have UL and/or CSA approvals. Please contact factory for approval information.
Specifications
General Info
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Replaced by Part Number | FR200U | ||
UPC Number | 785007141290 |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1