Tamper-Resistant Floor Box Assembly - One Gang for Wood Sub-Floor
FB1TRSRN
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Tamper-Resistant Floor Box Assembly, Single Threaded screw plug. Includes 15A 125A tamper-resistant single receptacle. Nickel. For detailed Tamper-Resistant receptacle information, visit our Tamper-Resistant Receptacles page.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Tamper-Resistant shutters let plugs in, keep other things out.
- Rugged diecast cover plates.
- Meets UL514(c) and NEC 314.27(c).
- Scrub water compliant.
- With durable nickel or brass cover plates.
- Dual-voltage models available.
- Swing brackets mounting option eliminates drilling tile flooring for mounting screws.
- Wood sub-floors only.
- Wire Fill (AWG): 10 No. 14, 9 No. 12, 8 No. 10.
Specifications
General Info
| Color | Nickel | ||
| Type | Floor Box | ||
| Material | Thermoplastic | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Durable | ||
| Installation Location | Underfloor | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | Residential/Commercial | ||
| UPC Number | 785007108774 |
Dimensions
| Product Depth US | 4.0 in | ||
| Product Height US | 4.75 in | ||
| Product Volume US | 20.5 cu in | ||
| Product Length US | 4.75 in | ||
| Product Width US | 3.25 in | ||
| Cubic Capacity | 20.5 in³ |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Technical Information
| Box Shape | Rectangular | ||
| Cable Entry | Back | ||
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Screw Mount | ||
| Number of Gangs | 1 |
Resources
Installation Instructions
Specifications
Supporting Document
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
