text.skipToContent text.skipToNavigation

Tamper-Resistant Thermoplastic Floor Box Cover, Brown

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Thermoplastic Cover Includes 15A 125A Decorator receptacle, matching detachable and replacable hinged door threaded device-mounting holes drill guides for low-voltage poke-through holes accepts any Decorator device mounts on carpeting, hardwood, linoleum, tile floors Four mounting/leveling screws. .For detailed Tamper-Resistant receptacle information, visit our Tamper-Resistant Receptacles page.
Color Brown
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Tamper-Resistant shutters let plugs in, keep other things out.
  • Hinged door is removable and easily replaceable.
  • Durable construction, impact, and scratch resistant PVC construction.
  • Standard Decorator opening that accepts GFCI, TVSS, DataCom, or other Decorator devices.
  • Auto/Clamps and knockouts on both sides of box.
  • Meets UL514(c) scrub water exclusion test.
  • Threaded device mounting holes.
  • Simple mounting box, fits into a 4 3/4 inch hole and mounts with 3 screws included.
  • Ready for low-voltage wiring, drill guides on underside of cover.
  • UL and cUL Listed. Captive screws on TM1542 Series -- screws will not be lost -- new.
  • Made in USA.

Specifications

General Info
Color Brown
Type Floor Box cover
Material Thermoplastic
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin United States
Features Durable, Hinged Cover
Standard UL listed
Cover Type Tamper-Resistant
UPC Number 785007108835
Dimensions
Product Depth US 4.0 in
Product Height US 5.5 in
Product Length US 5.5 in
Product Width US 4.72 in
Product Weight US 0.63 lb
Technical Information
Box Cover Position Horizontal, Vertical
Indoor/Outdoor Indoor
Mounting Type Box Mounted
Number of Gangs 1
Number of Outlets 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is the overall height?

Asked by: Jesse
Thank you for your inquiry. The depth of the Thermoplastic over will be .4375" Best Regards, Technical Support
Answered by: Pass & Seymour Technical Support
Date published: 2024-03-26

Is the color gray still available for the Pass & Seymour Slater 1 Gang Round Thermoplastic Floor Box Cover? The only place I have found that carries this is Home Depot and the gray has been out of stock for awhile.

Asked by: ukgirl
Hello, Please contact Pass & Seymour Customer Support for pricing and availability requests regarding part TM1542TRGRY. Pass & Seymour Customer Support Phone:18449573783 Mon - Fri: 8am - 6pm EST (excluding holidays) Best Regards, Technical Support
Answered by: Pass & Seymour Technical Support
Date published: 2023-08-29

What is the overall finished dimension of this product? Diameter of the cover plate?

Asked by: Catie
I've attached a picture for reference. The overall diameter of the unit is 6.5 inches.
Answered by: Wiremold Tech Support
Date published: 2023-02-04

How do you remove and replace the hinged cover without breaking it? Only opens up about 90 degrees and it hits the bottom of couch.

Asked by: Michael Pino
The floorbox cover will just snap on/off if not attached by screws.
Answered by: Legrand Technical Support
Date published: 2022-10-19

What size screws are used to attach the receptacle to the floor box.

Asked by: Sirlawrence
The floor box includes 4 mounting screws, that are 2 inches long, #8 x 18 thread size.
Answered by: Legrand Technical Support
Date published: 2020-05-05

Sorry I asked this question on the brass version but I have this white plastic version. The description above says "Hinged door is removable and easily replaceable." Can I get a replacement door for the plastic unit (TM1542TRW)? Thanks.

Asked by: Mark
The doors are not sold separate for any of the colors for the TM1542TR floorboxes.
Answered by: Legrand Technical Support
Date published: 2020-01-21

How do you remove the trim plate around the receptacle on the TM 1524 TRLA? I need to replace the whole plate. The door and outer assembly are all busted up.

Asked by: Hank59
The inner plastic cover around the rectangle receptacle lifts up exposing the screws.
Answered by: Trythis
Date published: 2019-07-15
  • y_2026, m_4, d_20, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_7
  • loc_en_US, sid_TM1542TRBR, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT