Hospital Grade Tamper-Resistant Weather-Resistant 20A Duplex Self-Test GFCI Receptacles with SafeLock® Protection, Gray
2097HGTRWRGRY
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Hospital-Grade Tamper-Resistant Weather-Resistant 15A Self-Test Duplex GFCI
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
Country Of Origin | China | ||
Number of Receptacles | 2 | ||
Outlet Type | Commercial, GFCI, Outdoor, Tamper-Resistant, Weather-Resistant | ||
Type | Outlet |
Dimensions
Product Width US | 1.73 in | ||
Product Depth US | 1.13 in | ||
Product Height US | 4.2 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Is Tamper-Resistant | Yes | ||
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Indoor/Outdoor | Outdoor | ||
Voltage | 125 V |
Resources
Instruction Sheet
Supporting Document
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1