text.skipToContent text.skipToNavigation

Hospital Grade Tamper-Resistant Weather-Resistant 20A Duplex Self-Test GFCI Receptacles with SafeLock® Protection, Ivory

2097HGTRWRI Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Hospital-Grade Tamper-Resistant Weather-Resistant 20A Self-Test Duplex GFCI
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Hospital Grade GFCI self-test

Specifications

General Info
Color Ivory
Application Sector Commercial, Healthcare
Product Line Pass & Seymour
Country Of Origin China
Features Self-Test
Wall Plate Included Yes
Number of Receptacles 2
Outlet Type GFCI, Hospital Grade
Warranty Type 1-Year Limited Warranty
UPC Number 785007180640
Dimensions
Product Depth US 1.13 in
Product Height US 4.2 in
Product Width US 1.73 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 20 A
Connection Location Back and Side
Wire Connection Type Internal Pressure Plates, Screw Terminals
Indoor/Outdoor Both
Is Tamper-Resistant Yes
NEMA Configuration Code 5-20R
Number of Poles Double Pole
Number of Wires 3
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;