Specification Grade Tamper-Resistant 20A Duplex Self-Test GFCI Receptacle with Audible Alarm, Light Almond
2097TRALA
radiant Collection
Specification Grade Tamper-Resistant 20A Duplex Self-Test GFCI Receptacle with Audible Alarm, White is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$42.40 USD
GFCI receptacles from the radiant Registered Collection self-test automatically every three seconds to ensure reliable protection from shock due to ground fault occurrences. Meeting National Electrical Code requirements for ground fault protection, GFCI receptacles make it easier to recognize and fix trips right where they happen – no more confusion at the breaker box. 20A outlets are ideal for use with larger appliances and in commercial settings, as well as to meet regional requirements (Chicago, Canada). GFCI protection is required by code in bathrooms, kitchens, garages, basements, outdoor areas, and for any other outlets found within six feet of a sink or water source. GFCI outlets should always be used when replacing existing GFCI outlets during renovation. Spec-Grade devices are engineered to meet federal specifications for use in commercial installations.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Alarm rated at 60 db at 10 feet
- One-piece, brass, triple-wipe power contacts for lasting retention
- Conducts an automatic test every three seconds, ensuring it's always ready to protect. If the device fails the test, the trip indicator light (red LED) flashes to signal that the GFCI should be replaced
- Equipped with proven SafeLock protection feature: if critical components are damaged and protection is lost, power to the receptacle is disconnected
- Feed-thru wiring configuration allows GFCI to protect downstream receptacles
- Prevents line-load reversal miswire: no power to the face or downstream receptacles if wired incorrectly
- Mounting screws are shipped captive in the device and wall plate for easier installation
- Dual-direction test and reset button colors match the device face
- Thinner than competitors' GFCI Receptacles: leaves more room for wires in the box
Specifications
General Info
| Color | Light Almond | ||
| Product Type | Receptacle | ||
| Finish | Satin | ||
| Application Sector | Commercial, Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Audible Alarm, Self-Test | ||
| Wall Plate Included | Yes | ||
| Number of Receptacles | 2 | ||
| Outlet Type | GFCI, Self-Test, Tamper-Resistant | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | cULus, UL Listed, FSUL | ||
| UPC Number | 785007048001 |
Dimensions
| Product Depth US | 1.03 in | ||
| Product Height US | 4.2 in | ||
| Product Width US | 1.73 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Back and Side | ||
| Wire Connection Type | Internal Pressure Plates, Screw Terminals | ||
| Environmental Conditions | 95% Humidity, UL 94 V2 | ||
| Indoor/Outdoor | Indoor | ||
| Is Tamper-Resistant | Yes | ||
| NEMA Configuration Code | 5-20R | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Voltage | 125.0 V |
Resources
Installation Instructions
Brochure
Specifications
Supporting Document
Guide Form Specifications
Product Environmental Profile
Cutsheet
Reviews
Rated 5 out of
5
by
Ryan from
Gfci outlet
Works as it should. Great idea having the alarm in the outlet incase the gfci is tripped. Will buy again!
Date published: 2025-07-17
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does this come with cover?
Thank you for your inquiry. Yes, the 2097TRAW will be supplied with a matching part number TP26 nylon wall plate.
Date published: 2025-06-04
Could you share UL Certificate?
Thank you for your inquiry. Please review the following information on 3rd party compliance:
GFCI and components shall be designed, manufactured, tested, and installed to comply with NFPA 70 (National Electrical Code) and the following: cULus Listed File Number E42190, Standard UL498 Attachment Plugs and Receptacles, UL943 GFCIs. Federal Specification WC596. Standard CSA C22.2 No. 42 General Use Receptacles, CSA C22.2 No.144 GFCIs. Conforms to NEMA WD-1 and WD-6.
If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2024-09-19
Does this audible if the power goes off, or only if it trips?
The alarm will only sound when the GFCI is tripped.
Date published: 2021-07-07
Why is there no mention of how loud the alarm is, nor does it say if it is a constant sound or it pulses. I would think a cut sheet would give that information.
The alarm is on constant, 60 db at 10'. The decibel rating is shown on the attached file.
Date published: 2025-01-12
Being in the electrical field we have problems with freezers and refrigerators.. I have looked in the internet...and question is will this GFI protect my freezer. What I have found is that I am needing Snuffer built in the GFCI..
Yes This GFCI will protect Your freezer. You would want to use the GFCI with the audible alarms on freezers and other motor loads to notify You if there is a ground fault that tripped the GFCI.
Date published: 2024-12-27
I am replacing a non alarm gfci out with the 2097traw model. When I connect everything the same way. All I see is a green light. No power to anything. Cant trip or reset it either. Is it defective?
I would verify that it is indeed a Legrand-Pass & Seymour GFCI because none of ours are designed with a green LED(RED only when tripped).
Legrand-Pass & Seymour should be stamped into the edge of the body, where the wallplate would sit.
Date published: 2019-07-08
What is the trip threshold? Surprised that is not listed.
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP262LACC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 2-Gang use.
$7.98
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
885TRLACC8 | radiant Collection
Sleek, easy-to-install outlet with patented ““invisi-shutters" for tamper-resistance.
$4.06
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR26352RLA | radiant Collection
Spec-Grade 20A receptacle with patented ““invisi-shutters" for tamper-resistance.
$8.33
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP26LACC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space.
$4.63
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1597NTLTRLACCD4 | radiant Collection
Add a little light where you need it, with a combination 15A GFCI outlet and built-in night light.
$36.62


