Discontinued - NAFTA Compliant Hospital Grade 20A Self Test Duplex GFCI, Brown
2097HGNA
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Conducts an automatic test every three seconds, ensuring it's always ready to protect. If the device fails the test, the indicator light flashes to signal that the GFCI should be replaced. It also has our proven SafeLock&trade- Protection feature: if critical components are damaged and protection is lost, power to the receptacle is disconnected.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Brown | ||
| Application Sector | Commercial, Healthcare | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Self-Test | ||
| Wall Plate Included | Yes | ||
| Number of Receptacles | 2 | ||
| Outlet Type | GFCI, Hospital Grade | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | cULus, UL Listed, FSUL | ||
| UPC Number | 785007050066 |
Dimensions
| Product Depth US | 0.98 in | ||
| Product Height US | 4.2 in | ||
| Product Width US | 1.72 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Back and Side | ||
| Wire Connection Type | Internal Pressure Plates, Screw Terminals | ||
| Environmental Conditions | 95% Humidity, UL 94 V2 | ||
| Indoor/Outdoor | Indoor | ||
| NEMA Configuration Code | 5-20R | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Voltage | 125.0 V |
Resources
Installation Instructions
Specifications
BIM Models
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS515PACC20 | Pass and Seymour
15A Armor Plug Grounding

