Hospital Grade 20A Duplex Self-Test GFCI Receptacles with SafeLock® Protection, North American Compliant, White
2097HGNAW
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
North American-Compliant Hospital-Grade 20A Self-Test Duplex GFCI
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Type | Receptacle | ||
| Application Sector | Commercial, Healthcare | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | North American Compliant, Self-Test | ||
| Wall Plate Included | Yes | ||
| Number of Receptacles | 2 | ||
| Outlet Type | GFCI, Hospital Grade | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | cULus, UL Listed, FSUL | ||
| UPC Number | 785007049879 |
Dimensions
| Product Depth US | 0.98 in | ||
| Product Height US | 4.2 in | ||
| Product Width US | 1.72 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Back and Side | ||
| Wire Connection Type | Internal Pressure Plates, Screw Terminals | ||
| Environmental Conditions | 95% Humidity, UL 94 V2 | ||
| Indoor/Outdoor | Indoor | ||
| NEMA Configuration Code | 5-20R | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Voltage | 125.0 V |
Resources
Installation Instructions
Specifications
BIM Models
Supporting Document
Guide Form Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1

