

Hospital Grade 20A Tamper-Resistant Duplex Self-Test GFCI Receptacles with SafeLock® Protection, North American-Compliant, White
2097HGTRNAW
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Conducts an automatic test every three seconds, ensuring it's always ready to protect. If the device fails the test, the indicator light flashes to signal that the GFCI should be replaced. It also has our proven SafeLock™ Protection feature: if critical components are damaged and protection is lost, power to the receptacle is disconnected.
For more detailed information, visit our GFCI Outlets and Receptacles page.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Protects children: patented shutter system helps prevent improper insertion of foreign objects.
- Meets NEC® Tamper-Resistant requirements.
- Conducts an automatic test every three seconds, ensuring it’s always ready to protect. If the device fails the test, the indicator light flashes to signal that the GFCI should be replaced.
- SafeLock® Protection feature: if critical components are damaged and protection is lost, power to the receptacle is disconnected
- High-impact-resistant thermoplastic construction with tri-drive terminal screws.
Specifications
General Info
Color | White | ||
Application Sector | Commercial, Healthcare | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Features | Audible Alarm, Self-Test | ||
Wall Plate Included | Yes | ||
Number of Receptacles | 2 | ||
Outlet Type | GFCI, Hospital Grade | ||
Warranty Type | 1-Year Limited Warranty | ||
Standard | cULus, UL Listed, FSUL | ||
UPC Number | 785007050028 |
Dimensions
Product Depth US | 0.98 in | ||
Product Height US | 4.2 in | ||
Product Width US | 1.72 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Amperage | 20 A | ||
Connection Location | Back and Side | ||
Wire Connection Type | Internal Pressure Plates, Screw Terminals | ||
Connection | Back and side wire | ||
Environmental Conditions | 95% Humidity, UL 94 V2 | ||
Indoor/Outdoor | Indoor | ||
Is Tamper-Resistant | Yes | ||
NEMA Configuration Code | 5-20R | ||
Number of Poles | Double Pole | ||
Number of Wires | 3 | ||
Voltage | 125.0 V |
Resources
Instruction Sheet
Specifications
BIM Models
Supporting Document
Guide Form Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I am looking for a slim GFCI outlet with a depth of about 1"
The smallest depth we have on our GFCI is 1.03"(ex....2097TRNAW)
Date published: 2020-05-18
Bazaarvoice SAP Hybris Integration Version 2.8.1