Discontinued - PlugTail® Specification Grade Tamper-Resistant 15A Duplex Self-Test GFCI Receptacles with SafeLock® Protection, Ivory
PT1597TRI
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by PT1597TRFTI
15A GFCI works with the existing three-wire PlugTail connectors creating a non-feed thru application for facility owners. At rough-in, just install the same right-angle connector for GFCI and receptacle openings. PlugTail Registered devices and connectors mean that device installation is the same regardless of skill level of the installer. The UL-Listed connectors are keyed to ensure proper wiring installation into each receptacle.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Conducts an automatic test every three seconds, ensuring it’s always ready to protect. If the device fails the test, the indicator light flashes to signal that the GFCI should be replaced. It also has our proven
- SafeLock® Protection feature: if critical components are damaged and protection is lost, power to the receptacle is disconnected
- Faster, more reliable installation
- No exposed terminals create a finger-safe application before, during, and after installation
- Built-in connector features large brass terminal blades to ensure consistent, reliable electrical connections to PlugTail Connector
- GFCI works with the existing 3-wire PlugTail connectors creating a non-feed-through application for facility
- Zinc-plated steel mounting strap
Specifications
General Info
| Color | Ivory | ||
| Product Type | Receptacle | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | PlugTail | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Replaced by Part Number | PT1597TRFTI | ||
| Features | Self-Test | ||
| Wall Plate Included | Yes | ||
| Number of Receptacles | 2 | ||
| Outlet Type | GFCI, Tamper-Resistant | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | cULus, UL Listed, FSUL | ||
| UPC Number | 785007048445 |
Dimensions
| Product Depth US | 1.2 in | ||
| Product Height US | 4.2 in | ||
| Product Width US | 1.72 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Back Only | ||
| Wire Connection Type | PlugTail | ||
| Environmental Conditions | 95% Humidity, UL 94 V2 | ||
| Frequency Rating | 60 Hz | ||
| Indoor/Outdoor | Indoor | ||
| Is Tamper-Resistant | Yes | ||
| NEMA Configuration Code | 5-15R | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Voltage | 125.0 V |
Resources
Installation Instructions
Brochure
Specifications
Supporting Document
Sell Sheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ALSLPC36TM4 | adorne Collection
For use with adorne Under-Cabinet Lighting and Power Systems.
$25.03


