text.skipToContent text.skipToNavigation

Discontinued - In-Line Portable 15A GFCI, Auto Reset

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  1597TC2A

Portable Ground Fault Circuit Interrupter, 15amp 125volt, 2' Tri-Cord Connector, Auto Reset
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • In-line portable GFCI interrupter

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number  1597TC2A
Country Of Origin China
Application Sector Commercial
Standard UL 943/498
Technical Information
Frequency Rating 60 Hz
Trip Range 5±1 mA
Connection 60Hz
Amperage 15 A
Number of Poles Double Pole
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;