Stainless Steel Safety Switch with 3 Auxiliary Contacts, 30 Amps
PSDS30AX3
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
30 Amps Stainless Steel Safety Switch with 3 Auxiliary Contacts.Legrands 316-Grade Stainless Steel Safety Switches are designed to provide superior corrosion resistance in harsh environments like food and beverage processing plants where wash down/hose down at extreme temperatures is a daily necessity, as well as environments where salts, acids, and chemicals are prevalent. Legrands Stainless Steel Safety Switches with NEMA 4X/12, IP66, 67, and 69K ratings are the best solution for durability and personnel safety in any environment.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Type 316 grade stainless steel provides superior resistance to corrosion.
- 8 conduit entry points for flexible installation options.
- Certified by the National Sanitation Foundation (NSF) for hygiene requirements in food & beverage processing.
- Can accommodate up to 3 sets of auxiliary contacts for control circuit applications.
- 3/4'' standoffs on mounting feet allow adequate space for runoff and inspection behind the switch.
- Water- and dust-tight enclosure rated NEMA 3R, 4, 4X,12K and IP66,67,69 for protection against high-pressure, high-temperature water from multiple directions.
- High-visibility yellow and red handle can be padlocked to meet OSHA lockout/tagout requirements.
- OSHA-compliant Lockout/Tagout.
- Multiple drill points for ease of installation (each side and back).
- No labels on cover, stamped-in ON/OFF.
- Inability to remove cover when in ON position.
- Captive cover screws.
- Compact footprint.
Specifications
General Info
| Product Type | Safety Switch | ||
| Material | Stainless Steel, VALOX | ||
| Application Sector | Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Features | Corrosion Resistant, Dust Resistant, Watertight | ||
| UPC Number | 785007133561 |
Dimensions
| Product Depth US | 6.52 in | ||
| Product Height US | 8.4 in | ||
| Product Width US | 4.9 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Technical Information
| Amperage | 30 A | ||
| Maximum Horsepower Rating | 20 HP @ 3ø 600VAC | ||
| Wiring Location | Bottom, Top | ||
| Connection | Hardwired | ||
| Enclosure Type | NEMA 12, NEMA 4X, Stainless Steel | ||
| Horsepower Rating | 10 HP @ 3ø 240 VAC, 1-1/2 HP @ 120 VAC, 20 HP @ 3ø 480 VAC, 20 HP @ 3ø 600 VAC, 3 HP @ 208 VAC, 5 HP @ 277 VAC, 7-1/2 HP @ 480 VAC | ||
| Terminal Accommodation | #14 AWG - #10 AWG | ||
| Voltage | 120 to 600 V |
Resources
Cutsheet
Installation Instructions
Brochure
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1

