NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
16A Pin & Sleeve International Splashproof Connector
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Type: Pin & Sleeve International Splashproof Connector
Number Of Poles: 2
Number Of Wires: 3
Listing Agencies/Third Party Certifications
UN SPSC: 39121403
Technical Information
Amps: 16A
Volts: 110/130
Buy American Act Compliance
Country Of Origin: FRANCE
Buy American Act Status: Trade Agreement Act Compliant