Pin & Sleeve Watertight 16A 200V/250V Plug
PS316P6W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Double-Pole, 3-Wire, Pin and Sleeve Watertight Plug. 16A, 200/250V.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Legrand Pin & Sleeve products provide installation ease, enduring performance in harsh conditions, and guaranteed IEC 309 compatibility.
- Arrives ready to wire, with cord grip open and cable-ready. Terminal screws come backed out and ready to wire. Front and back body require no disassembly prior to assembly.
- Nylon construction for highimpact and corrosion resistance.
- Nickel-plated brass pins provide extracorrosion resistance without sacrificing electrical conductivity.
- Locking ring with an integral neoprene gasket provides watertight seal when plug and connector/receptacle are mated.
- Natural-rubber grommets provide watertight protection at cable entry.
- Combination-head screws for added convenience and quick installation.
- Revolutionary, hinged cord grip for durable performance and ease of installation.
- Cover with integral neoprene gasket provides watertight seal.
Specifications
General Info
| Color | Gray | ||
| Product Type | Plug | ||
| Application Sector | Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Features | Watertight | ||
| Warranty Type | 1-Year | ||
| UPC Number | 785007150988 |
Dimensions
| Product Height US | 2.85 in | ||
| Product Length US | 5.3 in | ||
| Product Width US | 2.85 in |
Technical Information
| Amperage | 16 A | ||
| Flanged | No | ||
| Connector Style | Pin & Sleeve | ||
| Indoor/Outdoor | Both | ||
| Number of Wires | 3 | ||
| Voltage | 200/250 V |
Resources
Installation Instructions
Brochure
Specifications
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
