Pin & Sleeve Watertight 100A 3øY 347V/600V Inlet
PS5100B5W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
4-Pole, 5-Wire, Pin and Sleeve Insert. 100A, 347/600V.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- All P&S Watertight Pin & Sleeve plugs, connectors, receptacles, and inlets bring you the features to enhance versatility, reliability, and safety.
- North American products come completely ready to wire, for quick, simple installation.
- And all feature chemical-resistant thermoplastic construction.
- Shrouded, nickel-plated, solid-brass pins provide corrosion protection and excellent conductivity.
- An exclusive, hinged cord grip eliminates loose parts that get lost.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
Country Of Origin | United States | ||
Application Sector | Industrial | ||
Standard | UL Listed |
Dimensions
Product Width US | 5.75 in | ||
Product Height US | 5.75 in | ||
Product Length US | 5.71 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 151348 | ||
cULus Listed | Yes |
Technical Information
Number of Wires | 4 | ||
Amperage | 100 A | ||
Number of Poles | 3-Way | ||
Voltage | 347.0 V |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1