Pin & Sleeve Watertight 60A Replacment Connector Body
PS360C6WR
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replacement Connector Front Body, 3-Wire 60A 250V.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Legrand Pin & Sleeve products provide installation ease, enduring performance in harsh conditions, and guaranteed IEC 309 compatibility.
- Arrives ready to wire, with cord grip open and cable-ready. Terminal screws come backed out and ready to wire. Front and back body require no disassembly prior to assembly.
- Nylon construction for highimpact and corrosion resistance.
- Nickel-plated brass pins provide extracorrosion resistance without sacrificing electrical conductivity.
- Locking ring with an integral neoprene gasket provides watertight seal when plug and connector/receptacle are mated.
- Natural-rubber grommets provide watertight protection at cable entry.
- Combination-head screws for added convenience and quick installation.
- Revolutionary, hinged cord grip for durable performance and ease of installation.
- Cover with integral neoprene gasket provides watertight seal.
Specifications
General Info
| Product Type | Receptacle | ||
| Application Sector | Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Features | Watertight | ||
| Warranty Type | 1-Year | ||
| Standard | UL Listed | ||
| UPC Number | 785007010862 |
Dimensions
| Product Depth US | 10.9 in | ||
| Product Height US | 4.7 in | ||
| Product Width US | 4.5 in |
Technical Information
| Amperage | 60 A | ||
| Flanged | No | ||
| Connector Style | Pin & Sleeve | ||
| Indoor/Outdoor | Both | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Voltage | 250.0 V |
Resources
Brochure
Specifications
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
