Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Pin & Sleeve Connector Cap
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Type: Pin & Sleeve North American Watertight Replacement Connector Cap
Number Of Poles: 3
Number Of Wires: 4
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: No
CUL Listing No: No
cULus: No
cURus: No
Federal Spec: No
UL Listing No: No
UN SPSC: 39121403
UR: No
Technical Information
Amps: 100A
Volts: 3ΓΈ 480VAC
Volts (AC): 480
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
ADDITIONAL INFORMATION
RoHS Compliant
RoHS_Compliant