text.skipToContent text.skipToNavigation

Discontinued - Non-Grounding Single-Pole Combination Switch and Pilot Light, Light Almond | Sub 692LAG

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  692LAG

Single Pole, Single Pilot Light, Combination Switch, 15 amps, 120/125 volts
Color Light Almond
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easily accessible break-off separate or common feed.
  • Long-life red neon lamp in pilot light rated 1/25 Watt, 125V.
  • Side wire #12 and #14 AWG.
  • Two devices fit into the space of one.
  • Grounding combination devices meet NEC Requirements.
  • Tamper-resistant version features dual mechanical shutter system to help prevent insertion of foreign objects.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Type Combination
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin Mexico
Replaced by Part Number  692LAG
Standard UL20
UPC Number 785007690163
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140597
cULus Listed  Yes
Technical Information
Amperage 15 A
Actuator Toggle
Connection non-grounding, Side wire
Contact Configuration N-O
Contact Rating 15 Amp, 120/125 VAC
Environmental Conditions Flammability: UL94 V2
Location Rating Dry
Number of Poles Single Pole
Operating Cycles 30000

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Pilot light is very dim

Asked by: TC17
I would suggest contacting Technical Support to go over the installation and provide a possible solution. Pass & Seymour products 1.844.957-3783 Mon - Fri: 8am - 6pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2022-03-09

692 series, how to wire as pilot light

Asked by: Rick
The wiring diagram for the 692 Pilot light switch is attached.
Answered by: Legrand Technical Support
Date published: 2022-05-08

Work sheet lost. How to wire 692 as a pilot lite?

Asked by: Rick
The wiring diagram for the 692 Pilot light switch is attached.
Answered by: Legrand Technical Support
Date published: 2021-03-24

IS THE PILOT LIGHT LIT WHEN OFF, LIT WHEN ON OR CONSTANTLY ON?

Asked by: KATHYS
always off
Answered by: Rick
Date published: 2021-03-24

How to connect this switch, wiring schematic

Asked by: Tony
See the attached diagram for wiring the 692 Pilot Light Switch. The "jumper" is referring to the split circuit tab on the side(do not remove).
Answered by: Legrand Technical Support
Date published: 2020-07-27

I’m replacing an existing switch/light, but your 692 is wired differently - the old one was wired just like a standard switch with the neon light coming on if the switch was on. How do I wire this one the same way. 

Asked by: Bruce Furman
The 692 Pilot Light switch requires a separate wire to the silver terminal. Your HOT wire goes to the brass terminal below it and you LOAD wire gets connected to one of the terminals on the other side.
Answered by: Legrand Technical Support
Date published: 2020-05-14

Literature with the non-ground 692-W single pole switch dues not specify a ground in order for the pilot light to work.  Please confirm as the light is not working.  - Thanks

Asked by: Parks
Thank you for your question regarding the Legrand 692W Pilot lighted switch. This switch does not require a Ground connection but it does require a separate Neutral wire for the Pilot light to light when the switch is in the ON position. All Pilot lighted switches will require a Neutral wire to function correctly.
Answered by: Legrand Technical Support
Date published: 2018-04-02
  • y_2026, m_3, d_23, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_7
  • loc_en_US, sid_692LA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT