500W, 15A Emergency Decorator Home Locator Switch, Ivory
TM8LOCATORI
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Emergency Decorator Home Locator Switch, 500 Watts, 15A, 120VAC
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Ivory | ||
| Product Type | Wall Switch | ||
| Material | Thermoplastic | ||
| Finish | Matte | ||
| Application Sector | Hospitality, Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Decorator Style | ||
| Wall Plate Included | No | ||
| Number of Switches | 1 | ||
| Switch Type | Button, Paddle | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | UL 498 | ||
| UPC Number | 785007277531 |
Dimensions
| Product Depth US | 1.13 in | ||
| Product Height US | 4.2 in | ||
| Product Width US | 1.72 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 95219 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Back Only | ||
| Requires Neutral Wire | Yes | ||
| Wire Connection Type | Flying Leads | ||
| Indoor/Outdoor | Indoor | ||
| Load Type | CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon | ||
| Location Rating | Dry | ||
| Mounting Type | Wall Box | ||
| Number of Gangs | 1 | ||
| Number of Poles | Double Pole | ||
| Throw Type | Single Throw | ||
| Terminal Accommodation | #14 AWG - #12 AWG | ||
| Voltage | 120.0 V |
Resources
Installation Instructions
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
We replaced the old bulb with a dusk to dawn bulb and it flickered so we put the old bulb back in. Now the switch doesn’t light up nor the light. Any idea why.
Hello,
Please contact tech support at 844-957-3783, they will be able to help resolve this.
Thank you,
Date published: 2021-10-27
Why does the 3 light with 12 watt bulbs flicker when they r turned on
The Locator Switch is designed for Incandescent bulbs so may need to go to a higher wattage LED bulb to stop the flickering.
Date published: 2020-02-25
What if I have three 9-watt bulbs (27 watts total) on the same circuit. Witll this switch work then?
Yes, as long as the total wattage is over 25 watts it will work.
Date published: 2019-09-05
Will this switch work with 9 watt LED's?
You need at least 25W's or higher for this switch to work with LED's.
Date published: 2019-09-04
Will switch work with motion sensing led lights
The TM8LOCATOR switch will work with LED's as long as they are 25W's or higher.
Date published: 2019-08-21
I am not able to purchase this item anywhere in the Phoenix area although your website shows many Lowe's and Home Depot stores carry them. None have them, please advise as mine is no longer functioning and I need to replace.
Here is the information on our switch and a link to find a retailer/distributor in your area:
https://www.legrand.us/search.aspx?q=tm8locatorw
https://www.legrand.us/where-to-buy.aspx
If they do not have it in stock, they can order it for you.
Date published: 2026-04-24
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MC605-04 | Ortronics
Clarity5E Premium Category 5e Modular Patch Cord, white, 15', Category 5e, four-pair UTP stranded 24 AWG PVC/CM, center tuned with Clarity5E connecting hardware for optimum Category 5e installed performance using Ortronics Paralign 2 pair-positioning technology
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MM2070638-B | Ortronics
Mighty Mo 20 channel racks
