North American TradeMaster Grounding Toggle Switch, Light Almond
663LAG
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
3-way Switch, Grounded, 15A, 120 volts
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Light Almond | ||
| Product Type | Wall Switch | ||
| Material | Thermoplastic | ||
| Finish | Satin | ||
| Application Sector | Hospitality, Residential | ||
| Product Family / Series / Group | Trademaster | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Vietnam | ||
| Features | Extra Long Strap | ||
| Wall Plate Included | No | ||
| Number of Switches | 1 | ||
| Switch Type | Toggle | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | UL 498 | ||
| UPC Number | 785007191134 |
Dimensions
| Product Depth US | 1.09 in | ||
| Product Height US | 4.195 in | ||
| Product Width US | 1.25 in |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| CSA File Number | 140597 | ||
| cULus ListingNumber | 140597 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Back and Side | ||
| Requires Neutral Wire | No | ||
| Wire Connection Type | Push Wire | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 15 A @ 120 VAC | ||
| Load Type | CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon | ||
| Mounting Type | Wall Box | ||
| Number of Gangs | 1 | ||
| Number of Poles | 3-Way | ||
| Throw Type | Single Throw | ||
| Terminal Accommodation | #14 AWG - #10 AWG | ||
| Voltage | 120.0 V |
Resources
Specifications
Supporting Document
Sell Sheet
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
576-A20-020 | Quiktron
Q-Series Patch Cords, CAT6A Shielded, booted, Gray


