text.skipToContent text.skipToNavigation

Discontinued - Titan Series Fluorescent 3 Wire Dimmer, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 31ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Slide Dimmer, Electronic Single Pole/3Way 3Wire PRESET 16A120V, White

Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For use with 3 wire 120V and 277V fluorescent dimming ballasts.
  • Field configurable wall plate system
  • Labeling system
  • Adjustable low end output voltage
  • Shipped with protective film
  • Rugged construction
  • Superior ratings with a minimum of derating when ganged
  • Simple to plan the rough-in
  • Available in single pole slide-to-OFF and single pole/3-way preset models
  • Attractive European styling. Eye-catching packaging
  • Exclusive adaptor kit to install other Decorator opening devices under the Titan wall plate system
  • Blank center plate included

Specifications

General Info
Color White
Application Sector Commercial
Product Line Pass & Seymour
Country Of Origin China
Standard cULus, California Title 24 Compliant
UPC Number 785007255478
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 16 A
Environmental Conditions Non-Condensing Humidity: Less than 95%
Operating Cycles 100

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;