text.skipToContent text.skipToNavigation

Titan Series LED 4-Wire Single-Pole/3-Way Preset Dimmer, Gray

CD4FBL3PGRY Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Color Gray
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes integrated power pack and blank center plate.
  • Field configurable wall plate system.
  • Labeling system.
  • Adjustable low end trim.
  • Shipped with protective film.
  • Rugged construction.
  • Superior ratings with a minimum of derating when ganged.
  • Simple to plan the rough-in.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Color Gray
Country Of Origin China
Application Sector Commercial
Standard RoHS, cULus
Type Dimmer
Technical Information
Frequency Rating 120VAC 60 Hz
Connection Screw Terminals
Amperage 10 A
Voltage 120 V
Load Fluorescent
Environmental Conditions Humidity: Less than 95% non condensing

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

WHY?? OH! WHY?? Does Legrand create instruction sheets and provide .pdf downloads of those instruction sheets that don't fit on a standard 8.5 x 11 sheet of paper or at least format to a standard sheet of printed paper? IS-TitanInstallat-PS.pdf

Asked by: Deron Benedict
Thank you for your feedback!
Answered by: Wiremold Tech Support
Date published: 2023-10-18

How to use it

Asked by: Anonymous
Hello, Please get in touch with Pass & Seymour Technical Support for further assistance with Titan Series Dimmer CD4FBL3PW. Pass & Seymour Technical Support Phone #: 800-223-4185 Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays) Best Regards, Technical Support
Answered by: Justin
Date published: 2023-08-29
  • y_2024, m_4, d_15, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_CD4FBL3PGRY, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 73ms
  • QUESTIONS, PRODUCT