Discontinued - Titan Series Fluorescent 2 Wire Dimmer, Brown
CDFB10
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Dual Slide 3-Speed De-Hummer Fan Control with Single-Pole Dimmer
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Brown | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Standard | cULus, California Title 24 Compliant | ||
| UPC Number | 785007302660 |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Technical Information
| Amperage | 10 A | ||
| Environmental Conditions | Non-Condensing Humidity: Less than 95% | ||
| Number of Poles | Single Pole | ||
| Operating Cycles | 100 | ||
| Operating Temperature | 0°-40°C | ||
| Operating Temperature Max | 40 °C | ||
| Operating Temperature Min | 0 °C |
Resources
Installation Instructions
TITAN INSTRUCTIONS DINSTALLATION GRADATEURS POUR LAMPES À INCANDESCENCE, GRADATEURS MAGNÉTIQUES BASSE TENSION, CONTRÔLEURS DE VITESSE DE VENTILATEUR, CONTRÔLEURS DEHUMMER DE VITESSE DE VENTILATEUR, GRADATEURS POUR LAMPES FLUORESCENTES
pdf
Titan Incandescent Dimmers, Magnetic Low Voltage Dimmers, Fan Speed Controls, Dehummer Fan Speed Controls and Fluorescent Dimmers
pdf
Titan Incandescent Dimmers, Magnetic Low-Voltage Dimmers, Fan Speed Controls, Dehummer Fan Speed Controls and Fluorescent Dimmers
pdf
Titan Installation Instructions
pdf
Titan Installation Instructions
pdf
View More
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
