text.skipToContent text.skipToNavigation

Discontinued - Titan Series Fluorescent 2 Wire Dimmer, Gray

CDFB103P277GRY Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Color Gray
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For use with 2 wire 120V and 277V fluorescent dimming ballasts.
  • Field configurable wall plate system.
  • Labeling system.
  • Adjustable low end output voltage.
  • Shipped with protective film.
  • Rugged construction.
  • Superior ratings with a minimum of derating when ganged.
  • Simple to plan the rough-in.
  • Available in single pole slide-to-OFF and single pole/3-way preset models.
  • Attractive European styling.
  • Eye-catching packaging.
  • Exclusive adaptor kit to install other Decorator opening devices under the Titan: wall plate system. (See Page N-29.)
  • Blank center plate included.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color Gray
Type Dimmer
Application Sector Commercial
Product Line Pass & Seymour
Country Of Origin China
Standard cULus, California Title 24 Compliant
UPC Number 785007303339
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 10 A
Environmental Conditions Non-Condensing Humidity: Less than 95%
Operating Cycles 100

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

WE NEED TO GANG SOME TITAN DIMMERS TOGETHER AND SOME OF THEM NEED TO BE FOR DECORATIVE FIXTURES WITH LED BULBS WITH NO DRIVER. WHAT LINE VOLTAGE DIMMER CAN WE USE TO CONTROL THESE FIXTURES. EXISTING DIMMERS ARE CD4FBLW.

Asked by: PETER MOTTA
A standard decorator style dimmer can not be used in a multiple gang box with the Titan dimmers because of the regular dimmers mounting strap and the Titan wallplate configuration.
Answered by: Legrand Technical Support
Date published: 2020-11-21
  • y_2026, m_9, d_18, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_CDFB103P277GRY, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT