Rotary Fan Speed Control, White
94301WV
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
ROTARY FAN SPEED 3AMP HI TO LO
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Type | Fan Speed Control, Wall Switch | ||
| Material | Steel, Thermoplastic | ||
| Finish | Matte | ||
| Application Sector | Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Variable Speed Fan Control | ||
| Number of Switches | 1 | ||
| Switch Type | Rotary | ||
| Warranty Type | Limited Lifetime Warranty | ||
| UPC Number | 785007266207 |
Dimensions
| Product Depth US | 1.56 in | ||
| Product Height US | 5.875 in | ||
| Product Volume US | 35.514 cu in | ||
| Product Width US | 3.875 in | ||
| Product Weight US | 0.26 lb |
Technical Information
| Requires Neutral Wire | No | ||
| Wire Connection Type | Flying Leads | ||
| Dimming Compatibility | Fan Speed Only | ||
| Frequency Rating | 60 Hz | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 120V 3A (FAN MOTOR) | ||
| Load Type | AC Fan Motor | ||
| Mounting Type | Wall Box | ||
| Number of Poles | Single Pole | ||
| Preset | Yes | ||
| Voltage | 120 VAC | ||
| Wire Size | #14 - #10 AWG |
Resources
Installation Instructions
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
