text.skipToContent text.skipToNavigation

Discontinued - Wide Slide Series Fan Speed Control, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


1.5A Slide De-Hummer Fan Control
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Through the use of specially designed capacitive circuitry, these units can control fans at 3- or 4-speed levels in slide, rotary, and dual styles with virtually no fan motor noise.

Specifications

General Info
Color White
Type Fan Speed Control
Material Steel, Thermoplastic
Finish Matte
Application Sector Multi-Dwelling Unit, Residential
Product Family / Series / Group Wide Slide Series
Product Line Pass & Seymour
Country Of Origin Mexico
Features De-Hummer Fan Control, Variable Speed Fan Control
Number of Switches 1
Switch Type Slider
Warranty Type Limited Lifetime Warranty
Standard CSA Listed, UL Listed
UPC Number 785007940831
Dimensions
Product Depth US 3.0 in
Product Height US 4.675 in
Product Volume US 26.297 cu in
Product Width US 1.875 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  109655
Technical Information
Requires Neutral Wire No
Wire Connection Type Flying Leads
Dimming Compatibility Fan Speed Only
Connection Pigtail Leads
Contact Rating 120V
Environmental Conditions Indoor Only
Frequency Rating 60 Hz
Indoor/Outdoor Indoor
Load Rating 120V 1.5A (FAN MOTOR)
Load Type AC Fan Motor
Mounting Type Wall Box
Number of Poles Single Pole
Preset No
Speed Range Variable
Voltage 120 VAC
Wire Size #14 - #10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;