text.skipToContent text.skipToNavigation

Discontinued - Wide Slide Series Fan Speed Control, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Wide Slide Series Fan Speed Control 5A
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Full range speed control.
  • Utilizes standard Decorator wall plates.
  • 100 percent tested for symmetry for extended fan life.
  • Ground lead provided.
  • Ferrite bar coil choke for excellent RFI suppression.

Specifications

General Info
Product Line Pass & Seymour
Color White
Country Of Origin Mexico
Application Sector Residential
Standard CSA Listed, UL Listed
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  48758
Technical Information
Connection Pigtail Leads
Contact Rating 120
Amperage 5 A
Number of Poles Single Pole
Speed Range Variable
Voltage 120.0 V
Environmental Conditions Indoor Only

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;