text.skipToContent text.skipToNavigation

Discontinued - Bi-Level Dual Technology Sensor Wall Switch, Gray

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Bi-Level Dual Technology Wall Switch Sensor, 1050 sq.ft. coverage, 120/230/277 VAC 50/60 Hz
Color Gray
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • High sensitivity and dense coverage for exceptional performance.
  • Sensitivity adjustment
  • Self-adaptive technology for automatic, intuitive energy savings.
  • Color-matched lenses and low profile for appealing design.
  • Fast,easy installation/switch-out.
  • Zero-crossing for long relay life.
  • Choice of auto-ON or manual-ON operation The WDT200 also
  • Gives you bi-level control of two loads independently from the same box.
  • Built-in sensor holds secondary lights off until daylight levels drop
  • Each relay can be set for automatic or manual ON.
  • Dual ON/OFF buttons can control each of the loads manually as well.

Specifications

General Info
Color Gray
Product Line Pass & Seymour
Country Of Origin China
UPC Number 785007004786
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Sensor Type Occupancy

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

How do I adjust the coverage area. I want it to come on as soon as I enter the garage that it is installed. It is installed next to a door but he have to completely enter the room before the light comes on. The switch is the WDT-200

Asked by: Peteg1
You can try adjusting the PIR and Ultrasonic detections. For PIR make sure dip switch is on HIGH and you turn the Ultrasonic Sensitivity Adjustment Trimpot wheel towards the + sign to increase sensitivity.
Answered by: Legrand Technical Support
Date published: 2021-06-28
  • y_2026, m_9, d_16, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_WDT200GRY, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT