text.skipToContent text.skipToNavigation

Discontinued - Commercial High Bay Wet Fixture Sensor, White

PSHB120277WL2 Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  HB350W-L3

PIR�High Bay�Wet Fixture�Sensor, 120/277 VAC, 60hz, Coverage 40 ft. diameter @ 20ft. mounting height.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • User-adjustable time delay from 15 seconds to 30 minutes by two minute increments.
  • Sensitivity is programmed through a DIP switch and has four settings from minimum to maximum.
  • Dual-element, temperature compensated pyro-electric sensor.
  • cULus listed.
  • 5-year warranty
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number  HB350W-L3
Color White
Country Of Origin Taiwan, Province Of China
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Sensor Type Occupancy

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;