
Discontinued - Commercial High Bay Wet Fixture Sensor, White
PSHB120277WL3
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by HB350W-L4
PIR High Bay Wet Fixture Sensor, 120/277 VAC, 60hz, Coverage 60 ft. diameter @ 40 ft. mounting height.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- User-adjustable time delay from 15 seconds to 30 minutes by two minute increments.
- Sensitivity is programmed through a DIP switch and has four settings from minimum to maximum.
- Dual-element, temperature compensated pyro-electric sensor.
- cULus listed.
- 5-year warranty
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Color | White | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Taiwan, Province Of China | ||
Replaced by Part Number | HB350W-L4 | ||
UPC Number | 785007026412 |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Sensor Type | Occupancy |
Resources
Cutsheet
Installation Instructions
Brochure
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1