Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
100 Watt Vapor Proof Lighting, Gray
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Gray
Type: Vapor Proof Lighting
Listing Agencies/Third Party Certifications
CSA Listing Info: No
CUL Listing No: Yes
cULus: No
cURus: No
Federal Spec: No
UL Listing No: No
UN SPSC: 39121305
UR: No
Technical Information
Watts: 100
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Resources

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit