text.skipToContent text.skipToNavigation

1-Gang Low Voltage Mounting Bracket

PLV1B On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$1.59 USD

1-Gang Low Voltage Mounting Bracket with Quick/Click® technology. Timesaving Quick/Click® technology mounts devices in a single tap.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 1-Gang Low Voltage Mounting Bracket

Specifications

General Info
Color Green
Product Line On-Q
Country Of Origin United States
UPC Number 785007618310
Dimensions
Product Depth US 1.5 in
Product Height US 3.78 in
Product Width US 4.0 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  307707
cULus Listed  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;