$2.82 USD
2-Gang Low Voltage Mounting Bracket. Cable-tie ports safely hold cables away from drywall during trim out
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Green | ||
| Product Line | On-Q | ||
| Country Of Origin | United States |
Dimensions
| Product Depth US | 1.5 in | ||
| Product Height US | 3.78 in | ||
| Product Width US | 5.86 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Resources
Sell Sheet
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HDFP-LCD16YC-G | Ortronics
Infinium M4 HDFP Adapter Panel, 8 Keyed Front Non-Keyed Rear LC Duplex Adapters, 16 Fiber
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1225L | Pass and Seymour
Manual Controller
