text.skipToContent text.skipToNavigation

Discontinued - 600W 120V Single Pole/3-Way Occupancy/Vacancy Sensor, Black

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Ideal for hallways, stairways, bathrooms, living and dining rooms and other areas with multiple entrances, this occupancy/vacancy sensor allows true multi-way operation with automatic ON/OFF control.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Occupancy-based control plus multi-way operation.
  • Two or more RW3U600 sensors connected together will allow enhanced coverage of the controlled space.
  • Works with most common types of residential lighting.
  • Adjustable time delay of 15 seconds to 30 minutes.
  • Light-level sensing prevents automatic ON of lights when adequate daylight exists.
  • Replaces 3-way or 4-way switches when used with other RW3U600 sensors.
  • Lighted switch for visibility in darkened rooms.
  • Manual- or automatic-ON operation.
  • Adjustable light level setting of 10 to 150 fc (100 to 1500 lux). Coverage: 180 degrees, max. 600 ft.2 (56m2).
  • Load: Incandescent, Fluorescent, Compact Fluorescent (CFL), Magnetic Low-Voltage (MLV) and Electronic Low-Voltage (ELV) 1/6 hp.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin China
UPC Number 785007705645
Technical Information
Sensor Type Occupancy, Vacancy
Wattage 600 W

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;