Discontinued - 500W 120V Incandescent Single Pole Occupancy Sensor, White, CC4
RW500UWCC4
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by RRW600UTC
Designed to replace a standard single pole light switch, this occupancy sensor is ideal for storage and utility rooms.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Lighted switch for visibility in darkened rooms.
- Automatic-ON operation.
- Fixed 5-minute time delay.
- Low-profile styling with uniform color-matched lens and device.
- Coverage: 180 degrees, max. 600 ft.2 (56m2)
- Works with most common residential lighting types.
- Load: Incandescent
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
| Color | White | ||
| Application Sector | Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Replaced by Part Number | RRW600UTC | ||
| Standard | cULus | ||
| UPC Number | 785007705041 |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Technical Information
| Body | Thermoplastic, UV-Resistant Plastic | ||
| Control Output | Fixed Time Delay, Automatic-ON | ||
| Environmental Conditions | Non-Condensing Relative Humidity 95 | ||
| Operating Cycles | 100 | ||
| Sensor Type | Occupancy | ||
| Target Size | 600 |
Resources
Installation Instructions
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
will the RW500U sensor function properly with an LED load
Hello,
The RW500U is rated for Incandescent loads only. We recommend using part number RRW600UTC for LED loads.
Best Regards,
Technical Support
Date published: 2023-09-01
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LS-E12 | Wattstopper
LightSaver Enclosures are suitable for use in housing LightSaver control system components, including control modules (LCO or LCD), and the BT Power Pack.
