The all new Infinium Quantum™ Fiber System
Revolutionizes with the lowest total channel connection loss of 0.75db-64% better than the industry standard. Click here to learn more!
Menu
Search
Menu
SteriGuard™ Antimicrobial Cord Drops
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Type: Cord
Special Features: Straight, Locking, Watertight, NEMA
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: Yes
CSA Listed: Yes
cUL Standard: Yes
UL Listing No: UL498
UL Standard: Yes
UN SPSC: 39121402
Technical Information
Amps: 15A, 20A, 30A-Wiring Devices
Material: Thermoplastic Elastomer/ Rubber
NEMA Rating: 4,4X,12,6,6P-Wiring Devices
Operating Temperature (Celsius): -40˚C-60˚C-Wiring Devices, -50˚C- 150˚C-Industrial Cord
Volts: 600V
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
ADDITIONAL INFORMATION
This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
RoHS_Compliant