text.skipToContent text.skipToNavigation

Female Watertight Cap for 15A 20A Straight Blade and 15A Locking Devices

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replacement Cap for 15/20amp Straight Blade and 15amp Locking Devices
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Rubber body construction stands up to impacts, oil, chemicals, heat, and weather.
  • Forms a seal to keep out contaminants when connector is not in use.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color Yellow
Type Adapter
Application Sector Industrial
Product Line Pass & Seymour
Country Of Origin United States
Features Watertight
Warranty Type 1-Year
UPC Number 785007035391
Dimensions
Product Depth US 1.0 in
Product Height US 6.5 in
Product Length US 12.75 in
Product Width US 5.25 in
Technical Information
Amperage 15 A
Flanged No
Indoor/Outdoor Both

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;