Female Watertight Cap for 30A Locking Devices, Yellow
PS29WT
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Female Watertight Replacement Cap for 30amp Locking Devices
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Yellow | ||
| Product Type | Protective Cap | ||
| Material | Thermoplastic | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | UL Listed, CSA Listed | ||
| UPC Number | 785007035414 |
Dimensions
| Product Depth US | 1.1 in | ||
| Product Height US | 12.75 in | ||
| Product Length US | 12.75 in | ||
| Product Width US | 4.75 in |
Technical Information
| Environmental Conditions | Moisture Resistance NEMA 4, 4X, 12, 6, 6P/IP65, 66, 67 (Plug & Connector only) Flammability UL94V0 (boxes & wiring device interiors) Operating Temperature -40°C (without impact) to +60°C continuous UV resistance All exposed material s are UV stabilized |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HDJS6 | Ortronics
CLARITY CAT6 SHIELDED HIGH DENSITY JACK, T568A/B
