15A, 125V Watertight Straight Blade Connector, Black
15W47BK
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Rated watertight for 1,500 psi high-pressure hosedown, Pass and Seymour watertight plugs and connectors feature multiple seals to ensure protection against the environment. Thermoplastic elastomer (TPV) construction stands up to impacts, oils, chemicals, heat and weather.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Rubber body construction stands up to impacts, oils, chemicals, heat and weather.
- Floating blades allow self-alignment with contacts for a firm, even electrical connection.
- Terminal screws backed-out, ready-to-wire, saving time and money.
- Nickel-plated blades and contacts for long-lasting, superior corrosion resistance.
- Compression-type cord grip provides watertight seal and 205 lb. pull out strength.
- Multiple ring seals between plug and connector ensures protection from water and contaminants.
- Quick-drive assembly screws allow for fast installation to save time and money.
- NEMA 4, 4X, Watertight. IP65, 66, 67.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
| Color | Black | ||
| Product Type | Connector | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Features | Watertight | ||
| Warranty Type | 1-Year | ||
| Standard | CSA Listed, FSUL, UL Listed | ||
| UPC Number | 785007040708 |
Dimensions
| Product Height US | 1.85 in | ||
| Product Length US | 4.03 in |
Technical Information
| Amperage | 15 A | ||
| Flanged | No | ||
| Number of Phases | 1 | ||
| Connection | Cable | ||
| Connector Style | Straight Blade | ||
| Environmental Conditions | Moisture Resistance NEMA 3R (Flip Lid Assemblies/Back Boxes) Flammability UL94V0 (boxes & wiring device interiors) UL94V2 (cover plates) UL94HB (wiring device housings, flip lid seals) Operating Temperature -40°C (without impact) to +60°C continuous UV Resistance All exposed materials are UV stabilized | ||
| Indoor/Outdoor | Both | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Operating Temperature | -40°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -40 °C | ||
| Terminal Accommodation | #18 AWG - #12 AWG | ||
| Voltage | 125.0 V |
Resources
Brochure
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
