20A 125V Watertight Straight Blade Duplex Receptacle, Yellow
60W33DPLX
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Pass and Seymour watertight receptacles feature impact-resistant Valox lids, cover plates and receptacle bodies that withstand impacts, chemical and corrosion. Ideal for the harsh environments typically found in food & beverage processing plants, petrochemical plants, marinas & shipbuilding locations, mining locations, mills and more.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Impact-resistant Valox lid, cover plate and receptacle body withstand impacts, chemicals and corrosion.
- One-piece heat-treated triple-wipe brass power contacts.
- Stainless-steel hinge spring and pin ensure corrosion resistance.
- Lockout/tagout capability.
- For covering patents, see www.legrand.us/patents.
- Dielectric Strength, Connectors: 2000V AC if rated 300V or less, 3000V AC if rated above 300V. Plugs: 2500V AC if rated 300V or less, 3500V AC if rated above 300V.
- Wire Size: #14 - #10 AWG Copper Conductor Only
Specifications
General Info
| Color | Black | ||
| Product Type | Receptacle | ||
| Finish | Matte | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Features | Impact Resistant, Watertight | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Straight Blade | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | UL Listed, CSA Listed | ||
| UPC Number | 785007108910 |
Dimensions
| Product Height US | 4.03 in | ||
| Product Width US | 1.85 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Back Only | ||
| Wire Connection Type | Screw Terminals | ||
| Dielectric Strength | Connectors: 2000V AC if rated 300V or less, 3000V AC if rated above 300V. Plugs: 2500V AC if rated 300V or less, 3500V AC if rated above 300V. | ||
| Indoor/Outdoor | Indoor | ||
| NEMA Configuration Code | 5-20R | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Voltage | 125.0 V | ||
| Wire Size | 14 - 10 AWG |
Resources
Brochure
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does this come with a box??
Hello Paul, Yes this device includes the box.
Date published: 2023-10-18
Hello colleagues in US, I would like to ask about 60W33DPLX. Is it a surface mounted product and how is it fixed to the wall? Does it require any accessories to be fixed to the wall? What would be the similar product, but flush mounted?
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KT2J6-27 | Ortronics
Resealable package of 25 Category 6A Keystone jack, 8-position, 180 degree exit, icon compatible, T568A/B wiring, White. Keystone KT2J jacks and modules feature New installer friendly lacing cap termination with free termination tool in every carton. The keystone footprint allows flexibility in installation scheduling because its rear insertion into the faceplate allows the technician to complete the termination before and during the construction process.
