text.skipToContent text.skipToNavigation

15A, 125V Watertight Straight Blade, Single Receptacle, Yellow

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Pass and Seymour Watertight Receptacles and Back Boxesmining, mills and many other locations.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Impact-resistant Valox lid, cover plate and receptacle body withstand impacts, chemical & corrosion.
  • Spring-loaded flip cover provides protection when device is not in use.
  • Stainless-steel hinge spring and pin ensure corrosion resistance.
  • For Covering Patents, see www.legrand.us/patents.

Specifications

General Info
Color Yellow
Product Type Receptacle
Application Sector Commercial
Product Line Pass & Seymour
Country Of Origin United States
Standard CSA Listed, FSUL, UL Listed
UPC Number 785007033694
Dimensions
Product Depth US 3.125 in
Product Height US 4.875 in
Product Volume US 45.703 cu in
Product Width US 3.0 in
Product Weight US 0.8 lb
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
Technical Information
Amperage 15 A
Connection Cable
Environmental Conditions Moisture Resistance NEMA 3R (Flip Lid Assemblies/Back Boxes) Flammability UL94V0 (boxes & wiring device interiors) UL94V2 (cover plates) UL94HB (wiring device housings, flip lid seals) Operating Temperature -40°C (without impact) to +60°C continuous UV Resistance All exposed materials are UV stabilized
Number of Poles Double Pole
Number of Wires 3
Operating Temperature -40°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -40 °C
Phase Single
Wire Size 18 - 12 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;