15A, 250V Watertight Single Receptacle, Yellow
60W49
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Straight Blade Watertight Single Receptacle, 15amp 250volt, NEMA Configuration 6-15, Impact resistant Valox lid, cover plate, and receptacle body withstand impacts, chemical, and corrosion.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Yellow | ||
| Product Type | Receptacle | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Standard | CSA Listed, FSUL, UL Listed | ||
| UPC Number | 785007033168 |
Dimensions
| Product Depth US | 3.125 in | ||
| Product Height US | 4.875 in | ||
| Product Volume US | 45.703 cu in | ||
| Product Width US | 3.0 in | ||
| Product Weight US | 0.87 lb |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes |
Technical Information
| Amperage | 15 A | ||
| Connection | Cable | ||
| Environmental Conditions | Moisture Resistance NEMA 3R (Flip Lid Assemblies/Back Boxes) Flammability UL94V0 (boxes & wiring device interiors) UL94V2 (cover plates) UL94HB (wiring device housings, flip lid seals) Operating Temperature -40°C (without impact) to +60°C continuous UV Resistance All exposed materials are UV stabilized | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Operating Temperature | -40°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -40 °C | ||
| Phase | Single | ||
| Wire Size | 18 - 12 AWG |
Resources
Installation Instructions
Brochure
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FASP500WH | Cablofil
20 inch length profile Patented FAS style attachment secures tray without nuts and bolts Can be used in trapeze or wall or under floor applications White finish for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CR6364 | Pass and Seymour
Corrosion-Resistant Connector
