20A, 125V Watertight Single Receptacle, Yellow
60W33
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Straight Blade Watertight Single Receptacle, 20amp 125volt, NEMA Configuration 5-20, Impact resistant Valox lid, cover plate, and receptacle body withstand impacts, chemical, and corrosion.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Yellow | ||
| Product Type | Receptacle | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Features | Watertight | ||
| Warranty Type | 1-Year | ||
| Standard | CSA Listed, FSUL, UL Listed | ||
| UPC Number | 785007033458 |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes |
Technical Information
| Amperage | 20 A | ||
| Flanged | No | ||
| Number of Phases | 1 | ||
| Connection | Cable | ||
| Connector Style | Straight Blade | ||
| Environmental Conditions | Moisture Resistance NEMA 3R (Flip Lid Assemblies/Back Boxes) Flammability UL94V0 (boxes & wiring device interiors) UL94V2 (cover plates) UL94HB (wiring device housings, flip lid seals) Operating Temperature -40°C (without impact) to +60°C continuous UV Resistance All exposed materials are UV stabilized | ||
| Indoor/Outdoor | Both | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Operating Temperature | -40°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -40 °C | ||
| Terminal Accommodation | #18 AWG - #12 AWG | ||
| Voltage | 125.0 V |
Resources
Installation Instructions
Brochure
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FPB-RT | Wiremold
An above-grade solution to open floor spaces.
