20A 125V Commercial Spec-Grade Duplex Receptacle, Side Wire, Gray
CR20GRY
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Commercial Spec Grade Duplex Receptacle, Side Wire 20A 125V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Corrosion-resistant, plated steel strap locked in to face and back body to resist pulling away from face/body assembly.
- .032 inch thick, brass, triple-wipe power contacts for lasting retention.
- Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring.
- Impact-resistant nylon face and thermoplastic back body.
- Accepts #14 - #10 AWG solid or stranded copper or copper-clad wire.
- Terminal compartments isolated from each other for positive conductor containment.
- Auto-ground clip assures positive ground.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
- Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +50°C, minimum -40°C without impact
Specifications
General Info
| Color | Gray | ||
| Product Type | Receptacle | ||
| Finish | Matte | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Impact Resistant, Single Piece Plated Steel Mounting Strap | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Straight Blade | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | UL 498 | ||
| UPC Number | 785007119145 |
Dimensions
| Product Depth US | 0.78 in | ||
| Product Height US | 2.635 in | ||
| Product Width US | 1.322 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E140596 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Side Only | ||
| Wire Connection Type | Screw Terminals | ||
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Box | ||
| NEMA Configuration Code | 5-20R | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Operating Temperature | -40°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -40 °C | ||
| Voltage | 125.0 V | ||
| Wire Size | 14 - 10 AWG |
Resources
Installation Instructions
Specifications
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do you have specification grade, 20-amp, 125V., duplex receptacles that can take a #8 wire? We have voltage drop issues on a project.
Thank you for your inquiry. Unfortunately, we do not offer a Specification Grade receptacle that supports AWG #8 wire.
Date published: 2025-03-24
In respect to CR20, could you please confirm whether it can be used for both AC & DC? If yes, where is it written or described?
Thank you for your inquiry. Part number CR20 is rated for AC applications only. If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST.
Date published: 2024-10-13
Do you make an outlet like this with the T slot on the opposite side.
Thank you for your inquiry. Unfortunately, we do not offer a receptacle with the ground positioned at the top and a T-slot blade on the left.
If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2024-08-14
What is the difference between the Legrand Commercial specification grade receptacles and the Legrand Construction specification grade receptacles?
Other than the being designed for different environments, the construction grade device is compatible with push through back wiring. I hope this helps. Feel free to reach out to Technical Support (844-957-3783) for further clarification.
Date published: 2024-07-18
Does CR20 meet FS W-C-596?
Our receptacle CR20 is not FSUL WC596 listed. I would suggest our CRB5362 as an option with that listing.
Date published: 2022-04-11
Receptacle - Duplex; Commercial Grade; 20A/125V (NEMA 5-20R) Which reference is the most appropriate for use in a chemical laboratory? thankas a lot.
Hello,
We would like to better understand your request, please call legrand Technical Support for further assistance.
Technical Support:
844-957-3783
8am - 6pm | Monday - Friday, Eastern Standard Time
Best regards,
Justin
Date published: 2021-09-17
What temperature are the connections rated at? 60C? 75C?
Hello Jackb,
CR20 has a environmental operating temperature listed below.
Maximum continuous +50°C
Minimum -40°C without impact
If you need any further assistance please feel free to call technical support at 844-957-3783.
Best regards,
Technical Support
Date published: 2026-03-24
Hello. Are your commercial spec grade wiring devices Made in the USA? I'm running a job that must be BAA compliant. If not, is there another selection P&S offers that is Made in USA?
All of our Industrial, Commercial, and Spec Grade receptacles are:
BUY AMERICAN ACT COMPLIANCE
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
Date published: 2020-06-01
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR8200WSP | Pass and Seymour
Device offers increased transient protection, reliability and protection notification. Audible Alarm with LED indicator, available in seven colors.
