text.skipToContent text.skipToNavigation

15A 125V Hard-Use Spec-Grade Plug Load Controllable Duplex Receptacle, Light Almond

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Permanent controlled receptacle marking allows for long-lasting, easy identification of controlled receptacle for end-users. NEMA-approved and compliant with NEC, CA Title 24, and ASHRAE Energy Efficiency Standard 90.1.
Color Light Almond
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Can be wired to any number of system-based or stand-alone plug load control solutions.
  • Auto-ground clip assures positive ground.
  • .032 inch thick, brass, triple-wipe power contacts for lasting retention.
  • Permanent controlled receptacle markings using abrasion resistant ink.
  • Two drive screws anchor strap to back body and face where abrupt removal torque is strongest.
  • Tri-drive brass-plated terminal screws. Two back-wire holes for more wiring flexibility.
  • Strap tabs wrap around face to prevent strap from separating from face and back body.
  • CH Version Only: Split circuit tab broken at the factory, allowing half of the receptacle to be controlled.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Color Light Almond
Country Of Origin Mexico
Number of Receptacles 2
Outlet Type Commercial, Energy Saving On/Off, Indoor
Type Outlet
Dimensions
Product Width US 1.322 in
Product Depth US 1.13 in
Product Height US 2.63 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140596
cULus Listed  Yes
Technical Information
Amperage 15 A
Number of Poles Double Pole
Indoor/Outdoor Indoor
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;