text.skipToContent text.skipToNavigation

20A 125V Commercial Grade Tamper-Resistant Duplex Receptacle, Brown

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Tamper-Resistant Commercial Grade Receptacle, 20A, 125V. Available in 6 colors. For detailed Tamper-Resistant receptacle information, visit our Tamper-Resistant Receptacles page.
Color Brown
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Dual mechanical shutter system to help prevent insertions of foreign objects.
  • Auto-ground clip assures positive ground.
  • Easily accessed break-off line-contact connecting tab for fast and easy split-circuit wiring.
  • Backed-out tri-drive steel terminal screws. Side wire only.
  • For covering patents, see www.legrand.us/patents.
  • Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +50°C, minimum -40°C without impact

Specifications

General Info
Color Brown
Finish Matte
Application Sector Commercial
Product Line Pass & Seymour
Country Of Origin Mexico
Features Single Piece Plated Steel Mounting Strap
Wall Plate Included No
Number of Receptacles 2
Outlet Type Tamper-Resistant
Warranty Type 1-Year Limited Warranty
Standard cULus UL498, CSA C22.2 No. 42
UPC Number 785007241631
Dimensions
Product Depth US 0.93 in
Product Height US 3.28 in
Product Width US 1.37 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E140596
cULus Listed  Yes
Technical Information
Amperage 20 A
Connection Location Side Only
Wire Connection Type Screw Terminals
Dielectric Strength Withstands 1500V minimum
Frequency Rating 60 Hz
Indoor/Outdoor Indoor
Is Tamper-Resistant Yes
Mounting Type Box
NEMA Configuration Code 5-20R
Number of Poles Double Pole
Number of Wires 3
Operating Temperature -40°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -40 °C
Voltage 125.0 V
Wire Size 14 - 10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can Legrand meet the BAA Compliance Act that's in place for Federal Government Construction

Asked by: Jacen
Please contact our technical support team for assistance with this request. Pass & Seymour Technical Support: Phone: 800-223-4185 Mon – Fri: 8:00am – 6:00pm EST (excluding holidays) Email Us: tech.support@legrand.us
Answered by: Tech Support
Date published: 2025-01-13

This outlet sucks they have it at my dorm and it gives everyone problems BAD

Asked by: 1aaa
Let me get this straight...you live in a dorm that has unspecified electrical "issues" experienced by "everyone" and you removed the plate, identified the make and model of the outlet without getting shocked and went to the manufacturer's site to post a non-specific comment about the quality of that outlet as a service to the rest of the world to let them know to avoid this particular outlet? Have I got that right?
Answered by: Shane
Date published: 2026-01-06

What is the terminal screw torque spec for White 20-Amp Duplex Hospital Outlet Model #: 8300HW? I can not find it anywhere.

Asked by: Laddie
The required torque for the terminal screws, to include all Legrand/Pass & Seymour Ground Fault Circuit Interrupter (GFCI) Receptacles; and 15, 20, and 30 Amp Switches and Receptacles is 14 to 18 inch pounds.
Answered by: Legrand Technical Support
Date published: 2024-08-16

Are your commercial device wire terminals rated to 60 degrees C or 75 degrees C?

Asked by: Bob Banning
  • y_2026, m_3, d_30, h_11CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_TR20, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT