text.skipToContent text.skipToNavigation

3.1A Spec Grade USB Outlet, Type A, 20A, Tamper-Resistant, Brown

3.1A Spec Grade USB Outlet, Type A, 20A, Tamper-Resistant is rated 4.8 out of 5 by 4.
  • y_2026, m_3, d_24, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_2, tr_2
  • loc_en_US, sid_TR5362USB, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 115ms
  • REVIEWS, PRODUCT

$44.97 USD

Designed for commercial markets with strength and durability in mind, this combination USB charger duplex receptacle features 3.1A overall USB charging capability and is compatible with USB 2.0 & 3.0 devices. For detailed Tamper-Resistant receptacle information, visit our Tamper-Resistant Receptacles page.
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Overall 3.1A USB charging capability: Combination AC duplex receptacles include two 5-volt DC USB ports that work with USB 2.0 & 3.0 compatible devices.
  • One-piece heat-treated triple-wipe brass power contacts.
  • AC receptacles are tamper-resistant as standard: patented shutter system prevents improper insertion of foreign objects.
  • Multiple color options available.
  • Back and side wire terminals accommodate #14 AWG - #10 AWG stranded and solid copper wire.
  • Stainless steel auto-ground clips assure positive ground.
  • Wire Size: #14 - #10 AWG Copper Conductor Only

Specifications

General Info
Color Brown
Finish Matte
Application Sector Commercial
Product Line Pass & Seymour
Country Of Origin Vietnam
Features USB-A Charging
Wall Plate Included No
Number of Receptacles 2
Outlet Type Straight Blade, Tamper-Resistant, USB-Charging
Warranty Type 1-Year Limited Warranty
Standard CSA Listed, cULus, FSUL, UL Listed, RoHS, FEDSPEC
UPC Number 785007031874
Dimensions
Product Depth US 1.392 in
Product Height US 2.677 in
Product Width US 1.693 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E140596
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
Technical Information
Amperage 20 A
Connection Location Back and Side
Wire Connection Type Internal Pressure Plates, Screw Terminals
Dielectric Strength Withstands 2000V minimum
USB Amperage 3.1 A
Indoor/Outdoor Indoor
USB Wattage 15 W
Is Tamper-Resistant Yes
NEMA Configuration Code 5-20R
Number of Poles Double Pole
Number of USBs 2
Number of Wires 3
Operating Temperature -40°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -40 °C
Voltage 125.0 V
Wire Size 14 - 10 AWG

Reviews

Rated 5 out of 5 by from Came here as advertised My electrician recommended your brand and we haven’t been disappointed
Date published: 2019-10-11
Rated 5 out of 5 by from Love this usb outlet combo Added this to pur new kitchen and we love it better than having chargers plugged in the outlets neatef and easier
Date published: 2018-07-31
  • y_2026, m_3, d_24, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_2, tr_2
  • loc_en_US, sid_TR5362USB, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT

Questions & Answers

Do you sell (double) navy blue switch plates?

Asked by: Roger Martinie
Hello Roger, yes we do offer blue wall plates. Our decorator style wall plate in the blue color would be part number TP26BL
Answered by: Wiremold Tech Support
Date published: 2024-08-26

What is max individual usb socket out in amps? Rating should specify both max total output and max individual output

Asked by: MtSayn
The USB ports are rated for 3.1 amps shared between the two ports. 1.55 amp per port when used concurrently.
Answered by: Wiremold Tech Support
Date published: 2024-05-20

What is the respective Pass Seymour/Legrand part number for the wall plates for this (TR5362USB) receptacle for black or white?

Asked by: lectricman77
The 1 Gang Screwless wallplate is RWP26BK or RWP26W and the standard wallplate(with visible screws) is TP26BK or TP26W.
Answered by: Legrand Technical Support
Date published: 2020-11-30

Can you split the line Recpt. so you can switch one and one with constant power?

Asked by: Mador
The USB receptacles DO NOT have the Split Circuit option available on them.
Answered by: Legrand Technical Support
Date published: 2020-07-22

does this come with a face plate?

Asked by: Eric
The wallplate is not included with this USB receptacle.
Answered by: Legrand Technical Support
Date published: 2020-04-06

will these fit in plugmold

Asked by: gene
These are designed to fit into a standard wall box like our s118r https://www.legrand.us/search.aspx?q=s118r
Answered by: Legrand Technical Support
Date published: 2018-10-24
  • y_2026, m_3, d_24, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_TR5362USB, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT