Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Hard Use Spec Grade Combination Receptacle, Side Wire, 20A, 125/250V, Brown
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Brown
Type: Combination, Receptacles
Special Features: Side Wire
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: C22.2 No. 42
CSA Standard: Yes
Federal Spec: Yes
UL Listing No: UL498
UL Standard: Yes
UN SPSC: 39121406
UR: No
Dimensions
Depth (US): .780"
Height (US): 3.281"
Width (US): 1.322"
Technical Information
Amps: 20A
Volts: 125V 250V
Volts (AC): 125/250
Capacity: Duplex
Grade Type: Specification
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
You Might Like
880W Series Floor Boxes
880W Series Floor Boxes
880W
RFB4 with New FloorPort Cover
RFB4 Four-Compartment Single- or Multi-Service Recessed Floor Box
RFB4
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 93ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 79ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;