text.skipToContent text.skipToNavigation

PlugTail® Tamper-Resistant Heavy Duty Spec Grade Plug Load Controllable Receptacle, 15A, 125V, Ivory

PTTR5262CDI Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

These durable, dependable receptacles feature a permanently marked, differentiated solution that meets all necessary code requirements. For detailed PlugTail® information, visit our PlugTail® Headquarters. For detailed Tamper-Resistant receptacle information, visit our Tamper-Resistant Receptacles page.
Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • .032 inch thick, brass, triple-wipe power contacts for lasting retention.
  • Plated steel wrap strap design for maximum durability and corrosion resistance.
  • No exposed terminals create a finger safe application before, during, and after installation.
  • Built-in connector features large brass terminal blades to ensure consistent, reliable electrical connections.
  • Dual mechanical shutter system to help prevent insertion of foreign objects (TR models).
  • Permanent controlled markings on face of receptacle compliant with ASHRAE 90.1, CA Title 24, and NEC.
  • Auto-ground clip assures positive ground.
  • Half-controlled versions include welded, pre-wired lead that control top half of receptacle for split circuit applications.
  • For covering patents, see www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
  • Wire Size: #12 AWG THHN

Specifications

General Info
Color Ivory
Application Sector Commercial
Product Line Pass & Seymour
Country Of Origin Mexico
Features Plugload
Wall Plate Included No
Number of Receptacles 2
Outlet Type Tamper-Resistant
Warranty Type 1-Year Limited Warranty
Standard UL Listed, CSA Listed, FSUL, FEDSPEC
UPC Number 785007051599
Dimensions
Product Depth US 0.78 in
Product Height US 2.635 in
Product Width US 1.322 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 15 A
Connection Location Back Only
Wire Connection Type PlugTail
Connection PlugTail
Dielectric Strength Withstands 2000V minimum
Environmental Conditions UL94 V2
Indoor/Outdoor Indoor
Is Tamper-Resistant Yes
NEMA Configuration Code 5-15R
Number of Poles Double Pole
Number of Wires 3
Operating Temperature -40°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -40 °C
Phase Single
Temperature Rating -40° - 60° C
Voltage 125.0 V
Wire Size 12 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;